HUBBELL CANADA
ALN4
* Image représentative
ALN4

N4X Porte simple murale 30X24X12 Aluminium

Marque:

Wiegmann

No de catalogue:

ALN4302412

N4X Porte simple murale 30X24X12 Aluminium.

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

Détails du produit

Général

Application

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or co

Catalog Number

ALN4302412

Construction

Continuously Welded Seams

Indicateur EU RoHs

No

Matériau

Aluminum

Nombre de portes fixes

1

Ouvertures défonçables

No

Série

ALN4

Type

Enclosure

Type de loquet de verrouillage

Hasp and Staple

Type de montage

External Mounting Feet

UPC

786725373833

Dimensions

Capacité en pieds cubes

8640 cu.in

Hauteur

30 in

Largeur

24 in

Poids

33 lb

Profondeur

12 in

Certifications et conformité

Classe NEMA nominale

4X

Enregistré pour certification

  • cULus
  • IEC

Enregistré UL

Yes

Logistique

Quantité dans l'emballage

1

Ressources et téléchargements