BN4-CHSS
* Image représentative
BN4-CHSS

N4X JIC charnière continue 6X4X4 Acier inoxydable 316

Marque:

Wiegmann

No de catalogue:

BN4060404CHSSA

N4X JIC charnière continue 6X4X4 Acier inoxydable 316.

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

Détails du produit

Général

Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.
Construction
Continuously Welded Seams
Indicateur EU RoHs
No
Matériau
Stainless Steel
Nombre de portes fixes
1
Ouvertures défonçables
No
Série
BN4-CHSSA
Type
Enclosure
Type de couvercle
Hinged Cover
Type de loquet de verrouillage
Clamps
Type de montage
External Mounting Feet
UPC
786725842766

Dimensions

Capacité en pieds cubes
140 cu.in
Hauteur
4 in
Hauteur actuelle
4.25 in
Largeur
5 in
Largeur actuelle
5.44 in
Poids
12 lb
Profondeur
7 in

Certifications et conformité

Classe NEMA nominale
4X
Enregistré pour certification
  • cULus
  • IEC
Enregistré UL
Yes

Logistique

Quantité dans l'emballage
1