text.skipToContent text.skipToNavigation

BN4060604AL

Par Wiegmann 

ID catalogue : BN4060604AL

Par Wiegmann
ID catalogue :  BN4060604AL
N4X JIC Lift-Off Cover 6X6X4 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Bodies and doors fabricated from .080-inch thick (2 millimeters) 5052-H32 aluminum
  • Continuously welded seams ground smooth, less holes or knockouts
  • Closed cell oil resistant neoprene gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover to assure water tight seal
  • Optional panels and terminal kits must be ordered separately
  • Grounding provisions provided
Ajouter à la liste

Plus d'options

Obtenir un devis

Détails du produit

Générale

Application Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.
Construction Continuously Welded Seams
Indicateur EU RoHs No
Matériau Aluminum
Nombre de portes fixes 1
Ouvertures défonçables No
Série BN4-AL
Type Enclosure
Type de couvercle Lift Off
Type de loquet de verrouillage Clamps
Type de montage External Mounting Plates
UPC 786725376773

Dimensions

Capacité en pieds cubes 245 cu.in
Hauteur 5 in
Hauteur actuelle 4.500 in
Largeur 7 in
Largeur actuelle 6.500 in
Poids 1.9 lb
Profondeur 7 in
Profondeur actuelle 6.500 in

Certifications et conformité

Classe NEMA nominale 4X
Enregistré UL Yes
Enregistré pour certification
  • cULus
  • IEC

Logistique

Quantité dans l’emballage 1

Ressources/téléchargements