BN4-CHSS
* Image représentative
BN4-CHSS

N4X JIC Continuous Hinge 6X6X4 304 Stainless Steel

Marque:

Wiegmann

No de catalogue:

BN4060604CHSS

N4X JIC Continuous Hinge 6X6X4 304 Stainless Steel.

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

Détails du produit

General

Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Knockouts
No
Latches Type
Clamps
Material
Stainless Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Series
BN4-CHSS
Type
Enclosure
UPC
786725378555

Dimensions

Cubic Capacity
144 cu.in
Depth
4 in
Height
6 in
Weight
4 lb
Width
6 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1