text.skipToContent text.skipToNavigation

BN4100804SS

Par Wiegmann 

ID catalogue : BN4100804SS

Par Wiegmann
ID catalogue :  BN4100804SS
N4X JIC Lift-Off Cover 10X8X4 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

  • Bodies and doors fabricated from 16 gauge type 304 stainless steel
  • Continuously welded seams ground smooth, less knockouts or holes
  • Sealed with poured-in-place polyurethane gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover assure watertight seal
  • Grounding provisions provided
  • Optional panels and terminal kits must be ordered separately
Ajouter à la liste

Plus d'options

Obtenir un devis

Détails du produit

Générale

Application Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.
Construction Continuously Welded Seams
Indicateur EU RoHs No
Matériau Stainless Steel
Nombre de portes fixes 1
Ouvertures défonçables No
Série BN4-SS
Type Enclosure
Type de couvercle Lift Off
Type de loquet de verrouillage Clamps
Type de montage External Mounting Plates
UPC 786725378937

Dimensions

Capacité en pieds cubes 320 cu.in
Hauteur 10 in
Largeur 8 in
Poids 9 lb
Profondeur 4 in

Certifications et conformité

Classe NEMA nominale 4X
Enregistré UL Yes
Enregistré pour certification
  • cULus
  • IEC

Logistique

Quantité dans l’emballage 1

Ressources/téléchargements