WBP_074093421_PRODIMAGE
WBP_074093421_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_074093421_alt_PRODIMAGE

Kellems Wire Management, Liquidtight System, 90 Degree, 3/4", Non-Insulated with Mesh

Marque:

Hubbell Wiring Device-Kellems

No de catalogue:

074093423

Kellems Wire Management, Liquidtight System, 90 Degree, 3/4", Non-Insulated with Mesh.

Détails du produit

General

Material
Steel Fitting, Stainless Steel Mesh
Performance
  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)
Series
Liquidtight Conduit
Style
For Metal & Non-Metallic PolyTuff I
Type
90 Degree With Male Fitting
UPC
783585331720

Dimensions

Conduit Trade Size
3/4 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Ressources et téléchargements

Dessins de vente

Vidéos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

[FR] Engineering Drawing