WBP_074093444_PRODIMAGE
WBP_074093444_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_074093444_alt_PRODIMAGE
Discontinued

Kellems Wire Management, Liquidtight System, 45 Degree, 1 1/4", Non-Insulated with Mesh

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

074093445

Kellems® Liquidtight System, 45°, 1 ¼" Non-Insulated with Mesh.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

Product details

General

Material
Steel Fitting, Stainless Steel Mesh
Performance
  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)
Series
Liquidtight Conduit
Style
For Metal & Non-Metallic PolyTuff I
Type
UPC
783585331843

Dimensions

Conduit Trade Size
1 1/4 in

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
2