WBP_074093511_PRODIMAGE
WBP_074093511_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_074093511_alt_PRODIMAGE

Kellems Wire Management, Liquidtight System, Straight, 1/2", Insulated with Mesh

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

074093512

Strain Relief Liquidtight Conduit Grips, Straight with Male Fitting, Insulated, Steel Mesh, ½".

  • Easy installation
  • Allows the use of Kellems grips
  • Extends connector and cable life

Product details

General

Color
  • Metallic
  • Métallique
Material
Steel Fitting, Stainless Steel Mesh
Performance
  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)
Series
Liquidtight Conduit
Style
For Metal & Non-Metallic PolyTuff I
Type
Straight With Male Fitting
UPC
783585331881

Dimensions

Conduit Trade Size
1/2 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
2880