text.skipToContent text.skipToNavigation

HWP-SC54

Par Gleason Reel 

Nom de la collection :  ToolAssistPRO™

ID catalogue : HWP-SC54

Par Gleason Reel
Nom de la collection :  ToolAssistPRO™
ID catalogue :  HWP-SC54
Complete Kit with Three 12" Deep Adjustable Shevles 54" Wide. Kits include steel shelves, sturdy extruded aluminum frame, steel construction brackets, and all hardware. Aluminum frame members and shelves have beige baked polyester finish. Steel brackets, including shelf brackets,are black. Also included are four heavy-duty locking casters, and black end caps.
  • Cart kits include three 12"(305mm) deep x 30" (762mm), 42" (1067mm), 54" (1372mm) or 66" (1676mm) wide steel shelves,sturdy extruded aluminum frame, steel construction brackets, and all hardware.
  • Aluminum frame members and shelves have beige baked polyester finish
  • Shelf carts can easily handle many bin boxesof various sizes
Ajouter à la liste

Plus d'options

Obtenir un devis

Détails du produit

Générale

UPC 783246006523