HUBBELL CANADA
KIL_DE_2GCBB-20Q1
KIL_DE_2GCBB-20Q1
[FR] Discontinued

2GCBB-40Q1

Marque:

Killark

No de catalogue:

2GCBB-40Q1

GCBB Series - Centre de charge de disjoncteur en aluminium avec disjoncteur Cutler-Hammer- 40A Trip Quicklag- Deux 1-pôles-120/240VAC- Taille du moyeu 3/4"-14 NPT.

  • Compact rectangular enclosure with threaded cover allows easy access.
  • Provided with two 3/4"-14 NPT drilled and tapped conduit openings, one top and two bottom.
  • Eaton (Cutler-Hammer) Type QC Quicklag Circuit Breakers (These assemblies include the breaker as indicated).
  • Push pull handle mechanism operates circuit breakers.
  • Handle mechanism supplied as standard with "Lockout" in OFF position.
  • Enclosures are made from copper free cast aluminum alloy (less than 4/10 of 1%).
  • Special combinations of breaker amperage are available, consult factory for details.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against rain, sleet and damage from external ice formation.

Détails du produit

Général

Application

Indoor and outdoor hazardous areas where flammable gases or vapors, combustile dusts, or easily ignitable fibers or flyings may be present. Provides overcurrent and short circuit protection of branch lighting, heating, and appliance circuits.

Catalog Number

2GCBB-40Q1

Indicateur EU RoHs

Contact Manufacturer

Matériau

Aluminum, Copper Free (less than 4/10 of 1%)

Nombre de pôles

4

Série

GCBB

Température max. de fonctionnement (°C)

40 Degree

Type

Circuit Breaker Enclosure

Type d'armoire

Threaded

Type de montage

Wall

UPC

783936205236

Dimensions

Diamètre - Intérieur

1.81 in

Dimensions

11.5 po x 8.125 po x 6.875 po

Hauteur

6.875 in

Largeur

8.125 in

Longueur

11.5 in

Poids

12 lb

Poids brut de l'emballage

12.4

Profondeur

6.625

Caractéristiques électriques

Fréquence nominale

60 Hz

Certifications et conformité

Classe NEMA nominale

3R, 7(B, C, D), 9(E, F, G)

Classement(s) de risque

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Numéro de dossier « UL »

E83969

Ressources et téléchargements