Hubbell Canada_52c18_image
Hubbell Canada_52c18_image
play
3D View
Made in Canada

4 In. Square Cover, Raised 3/4 In., 9.7 Cu. In., For Two Device (25-Pack), 52C18

Marque:

TradeSelect

No de catalogue:

52C18

4 in. Square Cover, Raised 3/4 in., 9.7 Cu. In., for Two Device (25-Pack).

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

Détails du produit

General

Application
Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.
Bracket Type
No Bracket
Color
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
2-Gang
Sub Brand
tradeSELECT
Type
Mudring, Cover
UPC
626463000281

Dimensions

Actual Depth
0.75 in
Raised Ground
No
Weight
0.2 lb

Certifications And Compliance

Certified Listed
CSA
Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
25
Pallet Quantity
4725

Ressources et téléchargements

Dessins de vente

Modèle AR 3D