CT110200SSBB0, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 8.7" Long, Black

Marque:

Burndy

No de catalogue:

CT110200SSBB0

Nylon Stainless Steel BARB Cable Ties, 8.7 IN L, .28 IN W, Tensile Strength: 110 Lbs,Installation Tool:MK9.

Détails du produit

General

Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
110 lb
Trade Name
UNIRAPâ„¢
UPC
781810565377

Dimensions

Dimension - Bundle Diameter Max inch
2.01
Dimension - L Length Overall mm
221 mm
Dimension - Length Overall inch
8.7 in
Dimension - Width inch
0.28 in
Dimension - Width mm
7 mm

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5000

Ressources et téléchargements

Dessins de vente