HUBBELL CANADA
KIL_C_FXS-GFI-1020
* Image représentative
KIL_C_FXS-GFI-1020
[FR] Discontinued

FXS Series - Dead-End Ground Fault Interrupter Unit - Factory Sealed - Hub Size 1 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

Marque:

Killark

No de catalogue:

FXS-GFI-3020

Série FXS - Disjoncteur de fuite à la terre de type cul-de-sac en aluminium - scellé en usine - taille du moyeu 1 pouce - 20A/120Vac/60Hz - réglage du déclenchement 4-6 miliamp.

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splicebox.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Control Stations provide Ground fault interrupting protection solutions in hazardous location areas. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

Détails du produit

Général

Action

Push buttons

Actionneur

Gound Fault Interupter

Application

FXS ground fault interrupters are designed to interrupt a circuit when a ground fault is detected on equipment which may be handled by personnel in hazardous locations.

Catalog Number

FXS-GFI-3020

Couleur

Gray

Indicateur EU RoHs

Contact Manufacturer

Nombre de pôles

2

Série

FXS-GFI

Temp. ambiante Plage

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Type

Aluminum Factory Sealed Ground Fault Interrupter

Type de fond de panier

FXB

UPC

783936198408

Dimensions

Poids brut de l'emballage

5

Profondeur

5-1/8

Caractéristiques électriques

Courant nominal

20 A

Fréquence nominale

50/60 Hz

Certifications et conformité

Classe NEMA nominale

3

Classement(s) de risque

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Numéro de dossier « CSA »

LR11712

Numéro de dossier « UL »

E53360, E10501