WBP_HBL22CM428_PRODIMAGE
WBP_HBL22CM428_PRODIMAGE

Locking Devices, Hubbellock, Industrial, Flanged Inlet, 30A 600V AC, 20A 250V DC, Non-NEMA, Screw Terminal, FS/FD Box Mounting

Marque:

Hubbell Wiring Device-Kellems

No de catalogue:

HBL22CM428

Locking Devices, Hubbellock®, Industrial, Flanged Inlet, 30A 600V AC, 20A 250V DC, 3-Pole 4-Wire Grounding, Weathertight, corrosion resistant, nickel plated brass plate, Non-NEMA, Screw Terminal, FS/FD Box Mounting, Metallic.

FS/FD Mounting

Détails du produit

General

Application
Extra Heavy Duty Industrial
Color
Environmental Conditions
Watertight
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
20A/30A Grounding Hubbellock® Flanged Inlet
Material
Brass, Nickel Plated
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
Flanged Inlet
UPC
783585017532

Dimensions

Dimensions
4.56 in x 3.5 in x 2.47 in
Display Size
Standard Sized Product
Height
2.47 in
Length
4.56 in
Weight
1.95 lb
Width
3.5 in

Electrical Ratings

Amperage Rating
20/30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
20/30 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA Standard
  • Listed to UL Standard

Logistics

Carton Quantity
10

Ressources et téléchargements