WBP_HBL45235_PRODIMAGE
WBP_HBL45235_PRODIMAGE

Locking Devices, Twist-Lock®, VariLoad, Female Connector Body, 30A 250V DC/600V AC, Non-NEMA, Screw Terminal, Unique Center Pin

Marque:

Hubbell Wiring Device-Kellems

No de catalogue:

HBL45235

Locking Devices, Twist-Lock®, Variload®, Female Connector Body, 30A 250V DC/600V AC, 50 - 400 Hz 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black Non Metallic Body, Unique Center Pin.

Épingle centrale unique

Détails du produit

General

Application
Color
Environmental Conditions
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
30A Variload® Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
UPC
783585236551

Dimensions

Dimensions
2.13 in x 2.13 in x 3.79 in
Display Size
Standard
Height
3.79 in
Length
2.13 in
Weight
0.45 lb
Width
2.13 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC

Conductor Related

Cable Range
0.625 - 1.00 in
Number Of Wires
5-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10