WBP_HBL7468_PRODIMAGE
WBP_HBL7468_PRODIMAGE
play
Twist-Lock Devices
play
Twist-Lock Devices

Locking Devices, Midget Twist-Lock®, Industrial, Flanged Receptacle, 15A 125V AC, 2-Pole 2-Wire Non Grounding, NEMA ML-1R, Stainless Steel Flange.

Marque:

Hubbell Wiring Device-Kellems

No de catalogue:

HBL7468

Twist-Lock® Non-Grounding Midget Flanged Receptacle 15A, 125V, 2-Pole 2-Wire, NEMA ML-1R, Stainless Steel.

  • Stainless Steel mounting flange
  • High heat resistant phenolic base
  • Stainless steel mounting flange

Bride métallique

Détails du produit

General

Application
Color
  • Stainless Steel
  • Acier inoxydable
Environmental Conditions
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
15A Midget Twist-Lock® Flanged Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #14 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating
Maximum continu : 75° C ; Minimum continu : -40° C sans impact, -25° avec impact.
Type
UPC
783585237336

Dimensions

Dimensions
1.63 in x 1.63 in x 0.78 in
Display Size
Midget Locking
Height
0.78 in
Length
1.63 in
Weight
0.05 lb
Width
1.63 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
2-Wire
Wire Size
#18 AWG to #14 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498
Nema Rating
ML-1R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
4500