HW-CC-CHQR
* Image représentative
HW-CC-CHQR

NEMA 4X Continuous Hinge Quick Release Padlockable 12X10X6 Fiberglass-Clear Cover

Marque:

Wiegmann

No de catalogue:

HW-CC121006CHQR

NEMA 4X Continuous Hinge Quick Release Padlockable 12X10X6 Fiberglass-Clear Cover.

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

Détails du produit

General

Color
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Premier
Type
Enclosure
UPC
786725856244

Dimensions

Cubic Capacity
720 cu.in
Depth
6 in
Height
12 in
Weight
6 lb
Width
10 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1

Ressources et téléchargements