HUBBELL CANADA
KIL_L_KWP_left
* Image représentative
KIL_L_KWP_left
[FR] Discontinued

KWPH105 - 100 Watt 480 Volt Metal Halide Wallpack Fixture

Marque:

Killark

No de catalogue:

KWPH105

Luminaire mural aux halogénures métalliques 100 Watt 480 Volt.

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

Détails du produit

Général

Catalog Number

KWPH105

Indicateur EU RoHs

Contact Manufacturer

Série

KWP

Source d'éclairage

Metal Halide

UPC

783936377216

Dimensions

Poids

25 lb

Taille du moyeu

1/2"

Caractéristiques électriques

Fréquence nominale

60 Hz

Puissance en Watts

100 W

Tension nominale

480 VAC

Certifications et conformité

Classe NEMA nominale

4X

Classement(s) de risque

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Logistique

Quantité dans l'emballage

1

Ressources et téléchargements