* Image représentative
+3
NEMA 3R Lift-Off Hinge 20X16X6 Carbon Steel - Gray
Acheter maintenant
Marque:
Wiegmann
No de catalogue:
LOH201606
NEMA 3R Lift-Off Hinge 20X16X6 Carbon Steel - Gray.
Détails du produit
Ressources et téléchargements
Détails du produit
General
Application
Designed for use as wiring boxes and junction boxes. Provides protection in
outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Color
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Method
Wall Mount
UPC
786725407552
Dimensions
Depth
6 in
Height
20 in
Width
16 in
Certifications And Compliance
Certified Listed
UL Listed
CSA Listed
Nema Rating
NEMA 3R
Logistics
Carton Quantity
1
Ressources et téléchargements
Spécifications
LOH201606 Specification Sheet
Catalogues
Wiegmann NEMA 3R Enclosures
[FR] SDS
HCC_SDS
[FR] Terms and Conditions
Tout télécharger
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions