text.skipToContent text.skipToNavigation

SSP3-277

Par Hubbell Control Solutions 
Par Hubbell Control Solutions
SSP3-277 surge protectors are designed for use in conjunction with LED Drivers to provide an additional level of cost-effective 3 point protection against powerline disturbances in industrial and commercial applications.
  • Cost-effective 3 point protection
  • Universal input voltage ranges: up to 277V or 277-480V
  • UL1449 Type 5 Recognized Component

productdetail.buyFromPartner

Détails du produit

Générale

Nom de marque de fabricant d’origine Hubbell Lighting Components
Série SSP
Type
  • Parallel Connection
  • Low Profile
  • 5kA Nominal Current

Ressources/téléchargements