HUBBELL CANADA
Image of VBQRA3023-S37 VBQ Series Replacement Receptacle 30A 2P 3W - Polarized
* Image représentative
Image of VBQRA3023-S37 VBQ Series Replacement Receptacle 30A 2P 3W - Polarized
[FR] Discontinued

VBQ Series Replacement Receptacle 30A 2P 3W - Polarized

Marque:

Killark

No de catalogue:

VBQRA3023-S37

Prise de remplacement Versamate 30A 2W3P - Polarisée.

  • Plug Interlock Mechanism for Dead-Front construction. Switch cannot be turned “ON” without fully inserted plug. Plug cannot be removed with switch in “ON”position
  • Ground Fault Options Available
  • Spacious wiring room that meets NEC wire bending requirements.
  • Adjustable mounting lugs
  • Quick Release Cover Bolts with Triple Leads for faster removal
  • Electrostatically applied polyester/epoxy finish
  • Breaker Handle has provisions for locking “ON” or “OFF” with up to three Padlocks

Killark VersaMate® VBQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks). Integral circuit breaker allows for local circuit protection (Square D and Cutler-Hammer options available).

Détails du produit

Général

Catalog Number

VBQRA3023-S37

Indicateur EU RoHs

Contact Manufacturer

Matériau

Aluminum, Copper Free (less than 4/10 of 1%)

Nombre de pôles

2

Série

VBQ

Type

Pin & Sleeve

Type de prise

Mechanically Interlocked

UPC

783936019338

Caractéristiques électriques

Courant nominal

30 A

Lié au conducteur

Nombre de fils

3

Certifications et conformité

Classe NEMA nominale

3, 7(C, D), 9(F, G)

Classement(s) de risque

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Logistique

Quantité dans l'emballage

1

Ressources et téléchargements