HUBBELL CANADA
YA28A5_Photo_ColorRGB
YA28A5_Photo_ColorRGB

YA25A7

Marque:

Burndy

No de catalogue:

YA25A7

Borne AL, AL9CU, chanfrein interne, étamée, pré-remplie PENETROX™ A13, embout, UL/CSA, 90°C, jusqu'à 35kV, code couleur, indice de matrice.

  • UL486A-486B Listed and CSA Certified
  • Aluminum terminals are dual rated to accommodate both copper and aluminum wire and are indicated with AL-CU on the connector - AL9CU is UL Listed 90°C, up to 35kV, AL7CU is UL Listed 75°C, up to 35kV
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel
  • Aluminum oxidation is not easily detected but causes resistance in a connection, it is imperative the proper preparation takes place prior to making an aluminum-to-aluminum connection

Features: For Aluminum And Copper Conductors, 2-Hole And 4-Hole Designs Ul Listed 90 DEG C, 600 V To 35 KV, Type Ya-A 2- And 4-Hole Pads Inhibit Connector Rotation And Increase Area Contact, These Aluminum Terminals Have The Same Design Features And Benefits As The 1-Hole Ya-A , With An Added Stud Hole For A More Secure Termination To Various Types Of Equipment Pads, They Are Dual-Rated For Use On Both Aluminum And Copper Conductors, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750, Y46 Tool, U25ART Die, (1), Dieless Tools (number Of Crimps): Mechanical: MY29-3 Tool, (1), Hydraulic HYPRESS: Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Wire Strip Length: 1-1/16 IN, Stud Hole (spacing): 1-3/4 IN, Finish: Tin Plated, Temperature Rating: 90 DEG C, Die Index: 296 Element A

Détails du produit

Général

Application

Wire Termination

Attribut - Type barillet

Standard

Attribut - Type barillet

Chamfered

Attribut physique - Nombre de trous

2

Attribut physique - Type de languette

Standard

Catalog Number

YA25A7

Code de couleur

Tan

Indicateur EU RoHs

Yes

Indice de matrice

296

Marque des goujons

HYLUG

Matériau

ALUMINUM

Nom de commerce

HYLUG™

Plaqué

Y

Températures nominales

194

Type

YA-A

Type de connecteur

DUAL RATED

Type de fini

Tin-Plated

Type de placage

Tin - Electro Plated

UPC

781810753118

UPC 12 Digit

7818107531188

Dimensions

Attribut physique - Angle de la languette

Straight

Dimension - B Longueur en fractions Impériales

1-1/16 in

Dimension - B Longueur en pouces

1.05 in

Dimension - D en pouces

3.10 in

Dimension - Diamètre extérieur en pouces

0.60 in

Dimension - L Longueur hors-tout en millimètres

117 mm

Dimension - Largeur de la fondation en pouces

1.03 in

Dimension - Longueur de dénudage (ou de la bande) en pouces

1-1/16

Dimension - Longueur hors-tout en pouces

4.59 in

Dimension - N en pouces

0.63 in

Dimension - Taille des filets

1/2

Dimension - Taille du boulon en pouces

0.5

Dimension - Taille du goujon en pouces

1/2

Dimension - Taille du goujon en unités impériales fractionnelles

1/2

Dimension - Taille du trou de boulon en pouces

0.52 in

Dimension - Taille du trou de boulon unités impériales fractionnelles

1/2

Dimension - Taille du trou en millimètres

14 mm

Dimension - Taille du trou en pouces

0.56

Dimension - Taille du trou en unités impériales fractionnelles

1/2

Dimension - Z (pouces)

0.72 in

Caractéristiques électriques

Tension maximale

35000

Tension nominale

35 kV

Lié au conducteur

Calibre des fils

1/0 AWG

Conducteur - Matériau

ALUMINUM / COPPER

Conducteurs - AL plage de tailles Str

1/0 AWG

Conducteurs - AL taille Str

1/0 AWG

Conducteurs - Cuivre Str plage de tailles (calibres)

1/0 AWG

Conducteurs - Cuivre taille (calibre) Str

1/0 AWG

Tailles (calibres) de conducteurs

1/0 AWG

Type de conducteur

CODE

Certifications et conformité

Certification - cULus

No

Certification - ETL

No

Certification - Homologué CSA

Yes

Certification - Reconnaissance UL

No

Enregistré UL

Yes

Norme(s) de l'industrie

UL 486A-486B

Normes - Conforme aux normes industrielles

UL 486A-486B

Normes - Conformité RoHS

CM

Logistique

Quantité dans l'emballage

10