[FR] Discontinued

Compression Terminal

Marque:

Burndy

No de catalogue:

YA25A790

Aluminium Tube Hylug; 2 Holes w/o Inspection Window; Al-1/0 AWG,Cu-1/0 AWG; 600V-35kV; 1/2" stud; Closed; Compression; 0.56 in BCD; Tan.

Détails du produit

General

Application
Wire Termination
Color Code
Tan
Connector Type
DUAL RATED
Die Index
296
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
UPC
781810511794
UPC 12 Digit
7818105117944

Dimensions

Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - Stud Size fraction
1/2
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Conductor - Copper Str Compact Size
1/0 AWG
Conductor - Copper Str Compact Size Range
1/0 AWG
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE
Wire Size
1/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes