HUBBELL CANADA
Image of YF0612ID YF0612ID
Image of YF0612ID YF0612ID
[FR] Discontinued

YF0612ID

Marque:

Burndy

No de catalogue:

YF0612ID

Embouts pour fils isolés Elect Cu, entrée en entonnoir lisse, 6 AWG, 0,95" L, étamé, bleu, pour utilisation sur les cond. cu.

Features: Ferrules Are Electrical Connectors Used To Terminate Stranded Wires, Creating A Quality, Reliable Connection By Ensuring Each Wire Strand Conducts Current When Properly Crimped, Especially Useful When Multiple Reconnections Could Be Necessary Within Terminal Blocks Or Other Similar Devices, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In A Vibration Environment, Twin Ferrule Designs Allow Two Individual Stranded Conductors To Be Connected To The Same Termination, Most Beneficial In Jumpering Or Other Similar Applications, Both Styles (Single And Twin) Offer The Same Features And Benefits.The YF-TOOL Series Has Been Designed To Crimp Both The Bare (Type YF-UI) And Insulated (Type YF-I) Ferrules, Made Of Electrolytic Copper, Tin Plated, Smooth Funnel Entry To Make Wire Insertion Easier, Secure Contacting Even After Multiple Reconnections, Long-Term Contact Resistance, No Fraying Of Strands, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In Vibration Environment, Rohs Compliant, Series: D, Recommended Tooling: YF3206TOOL, YF1006TOOL, YF0801TOOL

Détails du produit

Général

Application

For Use On Copper Conductor

Catalog Number

YF0612ID

Indicateur EU RoHs

Yes

Isolation

Y

Marque des goujons

FERRULES

Matériau

Copper

Plaqué

Y

Type

Bootlace Ferrule

Type de connecteur

End Termination

Type de placage

Tin - Electro Plated

UPC

781810482704

UPC 12 Digit

7818104827044

Dimensions

Dimension - D en pouces

0.24 in

Dimension - D1 en pouces

0.23 in

Dimension - D2 en pouces

0.35 in

Dimension - Longueur côté A en pouces

0.95 in

Dimension - Longueur côté B en pouces

0.47 in

Lié au conducteur

Conducteurs - Cuivre calibre de fil plein

6 AWG

Conducteurs - Cuivre taille (calibre) Str

6 AWG

Tailles (calibres) de conducteurs

6 AWG

Type de conducteur

  • CU C Solid-Size
  • CU C Str-Size

Certifications et conformité

Certification - cULus

No

Certification - ETL

No

Certification - Homologué CSA

No

Certification - Reconnaissance UL

No

Enregistré UL

No

Normes - Conformité RoHS

CM

Ressources et téléchargements

Avis aux clients

Product Cross Section Image(s)

Dessins de vente