text.skipToContent text.skipToNavigation

HLPC-208-277

By Hubbell Control Solutions 
By Hubbell Control Solutions
HLPC For Class 1, Div 2 Hazardous Location Fixtures
  • 1000W, 1000VA Load Rating, 50/60 Hz
  • Epoxy Encapsulated for Superior Moisture and Chemical Resistance
  • High Transparency Lexan Lens
  • Case Temperature Rating 65°C
  • UL Recognized component
  • For Class 1, Division 2 Applications Groups A,B,C,D
  • Kit Includes: Stainless Steel 5/8" Washer
  • Kit Includes: Stainless Steel Knurled Locknut
  • Kit Includes: Neoprene Gasket with Adhesive Back
  • Kit Includes: 3 High-Temp Wirenut

Buy from a Partner

Product Details

General

OEM Brand Name Hubbell Lighting Components
Series HLPC
Type
  • Hazardous Location Photocells
  • Line Voltage Input

Resources and Downloads

Customer Notices

Specifications

Installation/Instruction Manual (IOM)