text.skipToContent text.skipToNavigation

BSP3-480

By Hubbell Control Solutions 

Collection Name: 

By Hubbell Control Solutions
Collection Name: 
BSP3 series products are designed to be used in conjunction with LED Drivers to provide an additional level of protection against powerline disturbances in industrial and commercial applications. BSP3 products also protect electronic fluorescent and HID ballasts.
  • 3-pole devices protect Line-Ground, Line-Neutral, and Neutral-Ground connections
  • Protects per ANSI C62.41-2002 category C low (6KV, 1.2/50μS & 3KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
  • Protects per new ANSI C82.77-5 2015 category C medium (10KV, 1.2/50μS & 5KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
  • UL Recognized Component for US and Canada
  • High temperature, flameproof plastic enclosure, 85C max surface temp rating
  • IP65

Buy from a Partner

Product Details

General

OEM Brand Name Hubbell Lighting Components
Series BSP
Type
  • Parallel Connection
  • Threaded fitting
  • 3kA Nominal Current

Resources and Downloads

Customer Notices

Specifications

Stocked Items

Catalog Number UPC Product Description
Catalog Number BSP3-480 UPC Product Description Mult Prod Check Inventory