text.skipToContent text.skipToNavigation

FSP3-277-20KA-NI

By Hubbell Control Solutions 

Collection Name: 

By Hubbell Control Solutions
Collection Name: 
Patented FSP3 Surge Protectors are designed for use in conjunction with LED Drivers to provide an additional level of protection against powerline disturbances in industrial and commercial applications. Available with or without Operating Indicator LED. When lit, the unit is fully functional and providing protection. At end-of-life, provides a positive indication by turning off the fixture. Available for 277V or 480V power.
  • UL Recognized Component (UL1449)
  • Surge current rating of 20,000 Amps.
  • 277V version protects LED drivers operating 120V-277V max. 480V version protects LED drivers operating on circuits from 277-480V max.
  • UL Certified for Factory or Field Wiring
  • Test qualified for TX DOT Departmental Material Spec for LED Roadway Lighting
  • IP65

Buy from a Partner

Product Details

General

OEM Brand Name Hubbell Lighting Components
Series FSP
Type
  • Series Connection
  • 10 kA Nominal Current

Resources and Downloads

Customer Notices

Specifications

Certifications

3D Models

Stocked Items

Catalog Number UPC Product Description
Catalog Number FSP3-277-20KA-NI UPC Product Description FSP3-277-20KA-NI