text.skipToContent text.skipToNavigation

CX Lighting Control Panels 16 and 24 Relays

by Hubbell Control Solutions 

Collection Name: CX Commercial Lighting Control Panels System

Hubbell Control Solutions' CX Commercial Lighting Control Panels provide feature rich and cost effective lighting control for maximum energy savings. The LCD User interface is located in the door and utilizes simple and intuitive scrolling menus to program, check status or update the panel. The easy to use setup tool, Scenarios menu, makes project commissioning simple and fast. The CX Panels can save up to 50% in labor and materials when used in place of conventional time clock and contactor combinations. The use of the astronomical clock instead of roof mounted photocells increases cost savings, lowers maintenance, and improves reliability.

  • Two relay panel sizes - 16 and 24 relay spaces
  • Four types of relays - 20A/ IP and 20A/2P, NO and NC (14K SCCR) and 30A/P latching (18K SCCR)
  • LCD user interface with keypad
  • 365 day programming with 64 schedules
  • Astronomical and real time clock
  • 20 Programmable dry contact inputs for 16 relay panel
  • 30 Programmable dry contact inputs for 24 relay panel
  • Selectable pre-programmed scenarios
  • Programmable inputs accept low voltage switches, photocells, or motion sensors
  • Two low-voltage dry contact output relays on 16 relay panel three for 24 relay panel
  • Program uploads via removable SD memory card
  • Listed to UL916, UL924 and cUL
  • Five-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Tan
Controls - Applications
  • Industrial - Parking, Building, Signage
  • Commercial - Parking, Building, Signage
  • Automotive - Service Area
  • Automotive - Parking, Building, Signage
Environmental Conditions Indoor
Listings
  • UL
  • UL 916
  • UL 924
  • cUL
Mounting Type
  • Surface
  • Wall
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 120-277 V

Stocked Items

Catalog Number UPC Product Description
Catalog Number CX162S00SPM UPC 640181200952 Product Description CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. Check Inventory
Catalog Number CX162S162NM UPC 640181200921 Product Description CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 20A 1-Pole Electrically Held N.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. Check Inventory
Catalog Number CX162S162NS UPC 640181200983 Product Description CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 20A 1-Pole Electrically Held N.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. Check Inventory
Catalog Number CX162S163LM UPC 640181200938 Product Description CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. Check Inventory
Catalog Number CX162S16TNS UPC 640181201003 Product Description CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 20A 2-Pole Electrically Held N.O. 480V 14KSCCR @ 480VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. Check Inventory
Catalog Number CX163S163LS UPC 640181201027 Product Description CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. Check Inventory
Catalog Number CX242S00SPM UPC 640181201072 Product Description CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. Check Inventory
Catalog Number CX242S242NM UPC 640181201041 Product Description CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 20A 1-Pole Electrically Held N.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. Check Inventory
Catalog Number CX242S243LM UPC 640181201058 Product Description CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. Check Inventory
Catalog Number CX242S24TNS UPC 640181201126 Product Description CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 20A 2-Pole Electrically Held N.O. 480V 14KSCCR @ 480VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. Check Inventory
Catalog Number CX243S00SPM UPC 640181201096 Product Description CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. Check Inventory
Catalog Number CX243S243LS UPC 640181201140 Product Description CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. Check Inventory