text.skipToContent text.skipToNavigation

CX Lighting Control Panels 4 and 8 Relays

by Hubbell Control Solutions 

Collection Name: CX Commercial Lighting Control Panels System

Hubbell Control Solutions' CX Commercial Lighting Control Panels provide feature rich and cost effective lighting control for maximum energy savings. The LCD User interface is located in the door and utilizes simple and intuitive scrolling menus to program, check status or update the panel. The easy to use setup tool, 'Scenarios' menu, makes project commissioning simple and fast. The CX Panels can save up to 50% in labor and materials when used in place of conventional time clock and contactor combinations. The use of the astronomical clock instead of roof mounted photocells increases cost savings, lowers maintenance and improves reliability.

  • Two relay panel sizes - 4 and 8, relay spaces
  • Four types of relays - 20A/lP, NO, 20A/2P, NO and NC (14K SCCR) and 30A/P latching (18K SCCR)
  • LCD user interface with keypad
  • 365 day programming with 64 schedules
  • Astronomical and real time clock
  • 6 Programmable dry contact inputs for 4 relay panel
  • 12 Programmable dry contact inputs for 8 relay panel
  • Selectable pre-programmed scenarios
  • Programmable inputs accept low voltage switches, photocells, or motion sensors
  • Two low voltage dry contact output relays on 8 relay panel
  • Program uploads via removable SD memory card
  • Listed to UL916 standard and cUL

Product Details

General

Application Outdoor Lighting;Parking Lot;Parking Garage;Commerical;Education;Healthcare;Hospitality;Manufacturing;Retail;Warehouse
Controls - Applications Automotive - Parking, Building, Signage;Automotive - Service Area;Commercial - Parking Structure;Commercial - Parking, Building, Signage;Industrial - Parking, Building, Signage
Type Controls

Current Related

Connectivity Wired

Certifications and Compliance

Industry Standard(s) Listed to UL916 standard and cUL

Stocked Items

Catalog Number Product Description
CX042S042NN
CX Lighting Control Panel, Number of Panel Spaces: 4, Number of Relays: 4, Relay Type: 20A 1-Pole Electrically HeldN.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Stand Alone.Check Inventory
CX042S043LN
CX Lighting Control Panel, Number of Panel Spaces: 4, Number of Relays: 4, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Stand Alone.Check Inventory
CX082S00SPM
CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane.Check Inventory