text.skipToContent text.skipToNavigation

Low Voltage Emergency Remote Test Button

By Hubbell Control Solutions 

Collection Name:  Emergency Lighting Controls Product Line

By Hubbell Control Solutions
The Hubbell Control Solutions' Low Voltage Emergency Remote Test Button is designed to provide the ability to remotely test the emergency circuit in a space. The stainless steel latching button provides clear indication, when depressed, of an active test.
  • Attractive Flush mount design
  • Stainless Steel Latching button
  • Optional illuminated pilot button
  • Low Voltage 24VDC
  • Wall plate factory labeled
  • Compatible for use with select HCS Emergency controls - ALCR1277 and NXRC-UL94-UNV* (see spec sheet for footnote)
Add to List

Product Details

General

Chicago Code Compliant Life Safety No
Color White
Environmental Conditions Indoor
Material - Mounting Hardware Mounts to Box
Operating Temperature -4° to 131°F (-20° to 55°C)
Project Type
  • New Construction
  • Retrofit
Size 3.15" W x 4.94" H x .25" D
Space Planning Stand-Alone Solutions
Type Controls
Warranty Length 5 year limted

Dimensions

Weight 2.9 oz

Electrical Ratings

Load Current Maximum 3
Power Rating Low Voltage

Certifications and Compliance

Industry Standard(s)
  • UL Listed
  • IP67

Resources and Downloads