text.skipToContent text.skipToNavigation

NX Area Controller

By Hubbell Control Solutions 

Collection Name:  NX Distributed Intelligence

Catalog ID: NXAC-UNV-001

By Hubbell Control Solutions
Collection Name:  NX Distributed Intelligence
Catalog ID:  NXAC-UNV-001
The NX Area Controller provides a simple interface to the NX Distributed Intelligence™ Lighting Control Platform via a personal computer.The NX Area Controller allows any PC with an Internet Explorer® compatible browser to interface with the NX Distributed Intelligence Lighting Control Platform through a built-in web server. The NX Area Controller provides an easy-to-use and highly intuitive graphical user interface (GUI). System users can easily program, monitor and control (locally or remotely) the functions of the NX lighting controls system conveniently from their PC—all without installing software. The NX Area Controller is the central component in a NX Networked Lighting Control System. It connects to the HubbNET™ network providing communication with the NX Lighting Control Panels, NX Room Controllers, NX SmartPORT™ Modules and other wired NX system components. The NX Wireless Access Point additionally extends connectivity to NX Wireless Room Controllers, and fixture modules. Integration with building automation systems is simplified by the imbedded BACnet™ IP client that can be field configured through the GUI to expose selected NX system components as standard BACnet objects.
  • Real-time programming and monitoring of the NX Distributed Intelligence Lighting Control Platform through your PC
  • No software required - built-in web server provides connection via any Internet Explorer®-compatible browser
  • Graphical User Interface (GUI) makes programming both intuitive and simple
  • Local or remote access via the local network or Internet
  • Connect to multiple users at once
  • Sophisticated user account/password manager
  • Integrates NX Lighting Control System and Building Automation System (BAS) via BACnet IP
  • Supports 128 areas, 96 zones per area
  • NEMA enclosure with locking door

More Options

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Controls - Applications
  • Industrial - Office
  • Commercial - Office
  • Commercial - Large Office/Open Area
  • Commercial - Conference Room
  • Automotive - Office
  • Automotive - Bathrooms
Environmental Conditions Indoor
Listings UL
Project Type
  • New Construction
  • Retrofit
Space Planning
  • Stand-Alone Solutions
  • Single-Space Integrated
  • Multi-Space Networked
Technology Networked
Type Controls
UPC 640181728678

Certifications and Compliance

Industry Standard(s)
  • Title 24 Compliant
  • cULus Listed
  • BTL Certified