text.skipToContent text.skipToNavigation

NX Dimming Option Card

by Hubbell Control Solutions 

Collection Name:  NX Distributed Intelligence

The NX Dimming Option Card adds 0-10V dimming to any HCS NX Lighting Control Panel. The NX Dimming Option Card provides a low cost solution for lighting control challenges such as more stringent energy codes, demand response requirements, and LEED qualification while providing additional energy saving capabilities through the use of full range dimming. The NX Dimming Option Card provides 0-10V dimming controlfor LED electronic dimming drivers and fluorescent electronic dimming ballasts.

  • Full range dimming
  • Compatiblie with 0-10V drivers and dimmable ballasts
  • Provides manual or automatic control of dimming levels
  • Upgrade option to existing and new NX Panels
  • 8 Dimming Channels per card
  • Five-year limited warranty

Product Details

General

Application
  • Commercial
  • Education
  • Healthcare
  • Hospitality
  • Industrial
  • Parking Area
  • Retail
Warranty Length 5 Years

Electrical Ratings

Power Rating Low Voltage

Certifications and Compliance

Industry Standard(s) Title 24 Compliant

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number NXP-DIM8 UPC 640181713391 Product Description Eight 0 - 10 volt dimming channel outputs, 100 mA each dimmer Check Inventory