text.skipToContent text.skipToNavigation

NX Lighting Control Panel Relays

By Hubbell Control Solutions 

Collection Name:  NX Distributed Intelligence™

By Hubbell Control Solutions
Collection Name:  NX Distributed Intelligence™
The NX Lighting Control Panel Relays are mechanically latching single and double pole relays for use with NX Lighting Control Panels. The Relays are electrically rated for 60,000+ operations at full 20a load and mechanically rated for 120,000+ operations. The relays provide at-a-glance indication of ON or OFF relay status and includes manual override switch (integral to the relay).
  • Robust mechanically latching single and double pole relays
  • Electrically rated for 60,000+ operations (30,000+ cycles) at full 20a load
  • Mechanically rated for 120,000+ operations (60,000+ cycles)
  • Short Circuit Current Rating (SCCR_ of 14,000A @ 277VAC
  • Manual override switch (integral to the relay)
  • At-A-Glance ON/OFF relay status indicator
  • 5 year limited warranty
Add to List

Product Details

General

Application
  • Warehouse
  • Commercial
  • Retail
  • Parking Garage
  • Site/Area
Color Black
Environmental Conditions Indoor
Series NXP2

Electrical Ratings

Current Rating 20 A

Certifications and Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number NXP2-RL-DP UPC 640181728807 Product Description Mechanically latching single and double pole relays for use with NX Lighting Control Panels. Check Inventory
Catalog Number NXP2-RL-SP UPC 640181728791 Product Description Mechanically latching single and double pole relays for use with NX Lighting Control Panels. Check Inventory