text.skipToContent text.skipToNavigation

NX Low Mount Outdoor Sensor Module

By Hubbell Control Solutions 

Collection Name:  NX Distributed Intelligence

By Hubbell Control Solutions
Collection Name:  NX Distributed Intelligence
The Hubbell Control Solutions NXSMP Low Mount Sensor Module provides a unique solution for integrating automatic control functions directly into a luminaire.Mounted into a round opening in the fixture housing, the sensor module has a limited visual impact due to its compact size. The NXSMP-LMO houses a PIR motion sensor, a daylight sensor and a Bluetooth® radio allowing wireless configuration and programming using a free smart device App.
  • Compact, discrete, low profile luminaire sensor
  • PIR motion sensor for automatic On/Off control
  • Integrated daylight sensor for daylight harvesting and/or lumen maintenance
  • Bluetooth radio provides wireless control of luminaire
  • Easy sensor configuration using smart device App
  • Enables Intelliscope™ feature when paired with NX Bluetooth mobile App, providing real time visibility of motion for improved accuracy of sensor sensitivity and time delay adjustments
  • Non-volatile memory for sensor settings
  • Simple plug-in connection to NX Fixture Modules
  • 5 Year limited warranty

Product Details

General

Application
  • Commercial
  • Education
  • Healthcare
  • Hospitality
  • Industrial
  • Parking Area
  • Site Lighting
  • Retail
Color
  • White
  • Gray
  • Black
Environmental Conditions
  • Indoor and Outdoor
  • Suitable For Use In Return Air Plenum
Indicator(s) Type Red - infrared motion
OEM Brand Name Hubbell Lighting Components
Operating Temperature -40ºF to 185ºF [-40ºC to 85ºC]

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • FCC Approved
  • IP65

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number NXSMP-LMO-BK UPC 640181721884 Product Description The NXSMP Low Mount Sensor Module provides a unique solution for integrating automatic control functions directly into a luminaire. Check Inventory
Catalog Number NXSMP-LMO-GY UPC 640181721877 Product Description The NXSMP Low Mount Sensor Module provides a unique solution for integrating automatic control functions directly into a luminaire. Check Inventory