text.skipToContent text.skipToNavigation

NX SimpleTouch™ Graphic Wall Station

By Hubbell Control Solutions 

Collection Name:  NX Distributed Intelligence

By Hubbell Control Solutions
Collection Name:  NX Distributed Intelligence
The NX SimpleTouch™ graphic wall station is an attractive and capable user interface for a NX controlled space. The 3.5" high resolution touch screen is highly visible from any angle and is simple to use. NX SimpleTouch provides users with a flexible and intuitive lighting control solution for switching, dimming, SpectraSync™ color temperature (CCT) control and preset activation. The NX SimpleTouch display is designed to be mounted to a standard single-gang rectangular wall box using the provided trim. Alternately it can be mounted into an enclosure or panel, enabling a wide range of customer applications.NX SimpleTouch is a low-voltage device and can be powered directly by any available SmartPort™ NXRC (room controller) or NXFM (fixturecontroller) by using a standard Ethernet cable. NX SimpleTouch is the ideal solution for conference rooms, classrooms, multipurpose areas orany area that can benefit from a compact and versatile wall-mounted lighting control interface.
  • Flexible, user friendly interface
  • Customizable home screen and navigation
  • 3.5" resistive LCD-TFT full color touch screen
  • 320x480 screen resolution
  • Mounts to a standard single gang switch box
  • 4GB microSD card for storing user preferences up to 16 presets
  • Single Cat5 connection to NX room system
  • Up to 16 groups for On/Off dimming, or CCT control
  • Allows playback of up to 16 preset scenes
  • Setup groups, presets, and schedules using linked Smart Device*
  • Optional password access control
  • Adjustable screensaver backlight
  • 5 year warranty

Product Details

General

Color
  • White
  • Ivory
  • Gray
  • Light Almond
  • Black
Listings cULus
Mounting Type
  • Single Gang Switch Box
  • Low Voltage Ring
Project Type
  • New Construction
  • Retrofit
Type Controls
Warranty Length Five year limited

Stocked Items

Catalog Number UPC Product Description
Catalog Number NXSW-TH3-KIT UPC 640181724786 Product Description The NX Series Network Lighting Control Panels are a key component in a NX Network Lighting Control System, providing programmable switching and dimming control of the projects lighting circuits. Check Inventory
Catalog Number NXSW-TH3-WH UPC 640181724007 Product Description NX Specialty Switch Stations Check Inventory