text.skipToContent text.skipToNavigation

Dimming WASP

by Hubbell Control Solutions 

Collection Name: WASP Occupancy Sensor Product Line

The HCS Dimming WASP Indoor/Outdoor Occupancy Sensor is specifically designed to provide 0-10V (Class 1) control of dimmable fixtures. Easy to use dipswitches allow the user to set unoccupied and occupied dimming levels. The sensor is available in end mount and surface mount versions in both line and low voltage options. Interchangeable twist-on lenses eliminate need for field masking. All Dimming WASP sensors feature a daylight sensor for ON/ OFF control of fixtures when there is sufficient natural light. The gasketed design of the enclosure makes it impervious to dust and able to withstand water ingress making it an ideal sensor for outdoor and wet locations including those with temperatures as low as -40° F/C.

  • Supported mounting heights: High mount lens: 30 ft outdoors
  • Controls 0-10V dimmable driver and ballasts
  • User selectable Unoccupied Dimming Level
  • User controlled dimming presets
  • End mount and surface mount versions
  • Interchangeable High/Low area detection options
  • Low voltage and line voltage models available
  • Low temperature /water-tight/indoor-outdoor
  • UL and cUL Listed
  • Five-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color
  • White
  • Gray
  • Black
Controls - Applications
  • Industrial - Warehouse/Manufacturing
  • Industrial - Parking, Building, Signage
  • Commercial - Parking, Building, Signage
Environmental Conditions Indoor and Outdoor
Listings
  • UL
  • cUL
Mounting Type
  • High Mount
  • Low Mount
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Technology
  • Motion Sensing
  • Daylight Harvesting
  • Dimming
Type
  • Dimming
  • Controls

Dimensions

Mounting Height 16-45 ft

Electrical Ratings

Connectivity Wired
Voltage Rating 120/277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant