text.skipToContent text.skipToNavigation

NX On-Fixture Module - 7-pin

by Hubbell Control Solutions 

Collection Name: NX Distributed Intelligence

The On-Fixture Module incorporates a single pole relay for On/Off control as well as industry standard 0 - 10 volt continuous dimming control. An auxiliary input and auxiliary 12 volt power output are available through the 7-pin interface. The input can be programmed to act as any of the NX input types including occupancy and various switch types. On-board power metering circuitry accurately measures current and voltage. The water tight twist lock package contains the control logic, NX HubbNET(TM) radio, Bluetooth® radio antennas, and 0 - 10 volt dimming driver. The twist lock form factor allows for easy installation and removal of the module on luminairs equipped with a compatible 7-pin twist lock receptacle. Setup and programming is performed using any Android™ or iOS® smart device with an available App that is free for download.

  • Designed for installation on the exterior of the luminaire housing
  • NEMA standard male 7-pin twist lock connection
  • Integral singe pole relay for On/Off control
  • Continuous dimming 0 - 10V control
  • Wireless programming via NX Area Controller or NX Room Setup App for iOS or Android
  • Power measurement
  • Auxiliary input for external control
  • UL and cUL listed
  • 5 year warranty
  • Built-in daylight sensor

Product Details

Certifications and Compliance

Industry Standard(s) UL Listed