text.skipToContent text.skipToNavigation

Intellegent Vacancy/Occupancy Sensing

Maximize energy-savings while reducing maintenance costs by replacing standard switches with LightHAWK® Wall Mount Vacancy/Occupancy Sensors. LightHAWK sensors combine state-of-the-art technology to provide precise control of lighting loads within small to medium sized areas. With the choice of either Manual-ON (Vacancy Sensor) or Automatic-ON (Occupancy Sensor), these energy-saving sensors are designed to control a broad range of lighting fixtures and ensure that lights will turn OFF automatically when motion is no longer detected. All LightHAWK sensors are designed to fit in standard decorator style wall plates.

The LightHAWK Wall Switch Sensors feature superior motion detection utilizing passive infrared (PIR) and ultrasonic (US) sensing technologies. In addition to the standard ON/OFF versions, the LightHAWK sensors are available in dimming versions for additional energy savings with the convenience of 0-10V dimming. The dimming LightHAWK sensors can be set to come on at a predetermined level when occupied or to activate to the last-used dimming level, and allows continuous dimming using raise/lower buttons.

LightHAWK Sensors utilize Smart IntelliDAPT® Technology to analyze the controlled area and make digital adjustments to both sensitivity and timing settings for optimal performance, energy savings, and maintenance-free install-and-forget operation.

LightHAWK Features

  • Ultrasonic (US) and Passive Infrared (PIR) technologies for exceptional motion detection
  • Manual-ON (Vacancy Sensor) or Automatic-ON (Occupancy Sensor) operation
  • Patented IntelliDAPT Technology maximizes energy savings
  • 0-10V dimming versions available
  • Built-in photo sensor for automatic daylight harvesting
  • 400 - 1,000 square-foot coverage area depending on model
  • Fits standard decorator wall plate
  • Single or dual circuit control
  • Five year warranty
Lighthawk Applications Image

Product Details

General

Application
  • Break Rooms
  • Cafeterias
  • Classrooms - Small
  • Classrooms - Large
  • Closets
  • Conference Rooms
  • Meeting Rooms
  • Private Offices
  • Restrooms
  • Storage Facilities
  • Training Rooms
Dimming Range 0-10V
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type Single Gang Wall Switch Box
OEM Brand Name Hubbell Lighting Components
Operating Temperature 32° to 104°F (0° to 40°C)
Sensor Type
  • Passive Infrared
  • Ultrasonic
Space Planning Stand Alone Solutions
Technology
  • Daylight Harvesting
  • 0-10V Dimming
  • IntelliDAPT®
  • Vandal Resistant

Dimensions

Mounting Height Standard Wallbox ft

Electrical Ratings

Voltage Rating
  • Low Voltage, 24 VDC
  • Line Voltage, 120 V-347 V

Certifications and Compliance

Industry Standard(s) Title 24 Compliant