-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
-
Products
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
-
-
Resources
SupportTechnical DataCompanyMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Video Library
- Literature Library
- Expressline
-
-
- Solutions
- Solutions
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass Lighting Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
-
Products
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
-
-
Resources
SupportTechnical DataCompanyMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Video Library
- Literature Library
- Expressline
-
-
- Solutions
- Solutions
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass Lighting Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
- Lighting & Controls
- Lighting Controls & Sensors
- Occupancy Sensors
- Low Profile PIR Ceiling Sensor
Item Added to Your Cart!
Low Profile PIR Ceiling Sensor
By Hubbell Control Solutions
Low Profile PIR Ceiling Sensor
By Hubbell Control Solutions
The PIR10 uses passive infrared (PIR) technology to turn lighting on and off based on occupancy. Designed specifically for areas with long-range major-motion activity, the PIR10 provides a long-term trouble-free operation. The sensor's design is both visually pleasing and physically compact.
- Low-profile design
- Integral photocell control
- Auxiliary relay version available
- Line-voltage version available
- 1,500 square-foot, 360° coverage area
- Optional Quick to Install (QTI) connector
- UL and cUL listed
- 5-year warranty
Product Details
General
Application |
|
Color | White |
Environmental Conditions | Indoor |
Listings |
|
Mounting Type |
|
Operating Temperature | 32° to 131°F (0° to 55°C) |
Warranty Length | 5 Year Warranty |
Dimensions
Mounting Height | Max 10 ft |
Electrical Ratings
Connectivity | Wired |
Power Rating | Line Voltage |
Voltage Rating | Line Voltage, 120 V-347 V |
Certifications and Compliance
Industry Standard(s) |
|
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number PIR10P | UPC 640181301154 | Product Description PIR CLG SENS, 1500 SQ', 120/277/347V,WH | Check Inventory |