-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
-
Products
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
-
-
Resources
SupportTechnical DataCompanyMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Video Library
- Literature Library
- Expressline
-
-
- Solutions
- Solutions
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass Lighting Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
-
Products
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
-
-
Resources
SupportTechnical DataCompanyMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Video Library
- Literature Library
- Expressline
-
-
- Solutions
- Solutions
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass Lighting Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
- Lighting & Controls
- Lighting Controls & Sensors
- Occupancy Sensors
- OMNI® Low Voltage Acoustic and PIR Ceiling Sensor
Item Added to Your Cart!
OMNI® Low Voltage Acoustic and PIR Ceiling Sensor
By Hubbell Lighting Components
Collection Name: OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line
OMNI® Low Voltage Acoustic and PIR Ceiling Sensor
By Hubbell Lighting Components
Collection Name:
OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line
The OMNIDIA combines passive infrared (PIR) and acoustic (sound-activated) technologies to turn lighting systems on and off based on occupancy. The OMNIDIA features Hubbell Control Solutions' patented IntelliDAPT technology, which makes all the sensor adjustments automatically. Throughout the product's lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance-free "Install and Forget" operation.
- IntelliDAPT self-adaptive technology; no manual adjustment required
- All-digital dual technology (acoustic and passive infrared [PIR]) sensor
- Non-volatile memory for sensor settings
- 450 square-foot coverage
- Optional relay and photocell control
- Optional Quick to Install (QTI) connector
- UL and cUL listed
- 5-year warranty
Product Details
General
Application |
|
Color | Off White |
Environmental Conditions | Indoor |
Listings |
|
Mounting Type |
|
Operating Temperature | 32° to 104°F (0° to 40°C) |
Sensor Type | Passive Infrared and Acoustic |
Technology | IntelliDAPT® |
Warranty Length | 5 Year Warranty |
Dimensions
Mounting Height | 8 - 12 ft |
Electrical Ratings
Amperage Rating | 33 mA |
Connectivity | Wired |
Power Rating | Low Voltage |
Voltage Rating | Low Voltage, 24 VDC |
Certifications and Compliance
Industry Standard(s) |
|
Resources and Downloads
Specifications
Brochures
Literature
Sell Sheets
Warranty
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.