text.skipToContent text.skipToNavigation

OMNIIR-BP

by Hubbell Control Solutions 

Collection Name:  OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

The OMNIIR line voltage ceiling sensor uses passive infrared (PIR) technology to turn lighting on and off based on occupancy. Designed specifically for areas with long-range major-motion activity, this sensor features Hubbell Control Solutions' patented IntelliDAPT technology, which makes all the sensor adjustments automatically. Throughout the product's lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance-free "Install and Forget" operation.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital passive infrared (PIR) sensor
  • Non-volatile memory for sensor settings
  • 450-1,500 square-foot coverage area (depending on model)
  • Self-contained power supply
  • Universal voltage (100-277 VAC; 50/60Hz)
  • UL and cUL listed
  • California Title 24 compliant
  • Five-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Off White
Construction Material - Main injection-molded plastic
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type
  • Surface
  • Ceiling
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Technology Motion Sensing
Type
  • Controls
  • Sensors
Warranty Length 5 Year Warranty

Dimensions

Mounting Height 8 - 12 ft

Electrical Ratings

Amperage Rating 16-20 A
Connectivity Wired
Power Rating Line Voltage
Voltage Rating 100-277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Resources/Downloads