text.skipToContent text.skipToNavigation

LightHAWK2 Dimming

by Hubbell Control Solutions 

Collection Name: LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

The LightHAWK2 Dimming Wall Switch Sensor combines passive infrared (PIR) technology with the additional energy savings of 0-10V dimming. The user can set the occupied level to a predetermined level or set the sensor to activate to the last-used dimming level. With ON/OFF and Dimming Control, the user can easily adjust the light level for their area. This sensor has a coverage area of up to 1,000 square feet and 180° of detection.

  • Digital passive infrared (PIR) sensor
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • 1,000 square-foot, 180° coverage area
  • RhinoTuff lens
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color
  • White
  • Ivory
  • Light Almond
  • Gray
  • Black
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type Single Gang NEMA Style Switch Box
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Technology
  • Dimming
  • Daylight Harvesting
  • Motion Sensing
Type
  • Controls
  • Dimming
  • Sensors
Warranty Length 5 Year Limited Warranty

Electrical Ratings

Connectivity Wired
Voltage Rating 120/277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Resources/Downloads