text.skipToContent text.skipToNavigation

LightHAWK2 Dual Technology

by Hubbell Control Solutions 

Collection Name: LightHAWK2 Wall Switch Vacancy/Occupancy Sensor Product Line

With a coverage area of up to 1,000 square feet and 180° of detection, the LightHAWK2 Dual Technology Wall Switch Sensor combines ultrasonic (US) and passive infrared (PIR) technologies for unequaled motion detection. By far the most versatile and widely used sensorin the LightHAWK2 product line, this sensor can be used in a large number of applications,and won't leave users waving their hands in the dark.

  • Digital dual technology: Ultrasonic and Passive Infrared
  • 1 or 2 relay models for single-level switching or bi-level switching
  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • Occupancy (auto-on) and Vacancy (manual-on) operating modes
  • Available with or without Neutral
  • 1,000 square-foot, 180° coverage area
  • RhinoTuff lens
  • 120/277 VAC operation
  • No minimum load requirement
  • Zero Arc Point Switching
  • Five-year limited warranty

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color
  • White
  • Ivory
  • Light Almond
  • Gray
  • Black
Environmental Conditions Indoor
Listings UL
Mounting Type Single Gang NEMA Style Switch Box
Project Type
  • New Construction
  • Retrofit
Sensor Type Dual Technology
Space Planning Stand-Alone Solutions
Technology
  • Daylight Harvesting
  • Motion Sensing
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 120/277 V