text.skipToContent text.skipToNavigation

LightOWL LODIA, LODIARP

by Hubbell Control Solutions 

Collection Name: LightOWL Wall Mount Vacancy/Occupancy Sensor Product Line

The LODIA combines passive infrared (PIR) and acoustic (sound-activated) technologies to turn lighting on and off based on occupancy. This sensor features Hubbell Control Solutions' patented IntelliDAPT technology, which makes all the sensor adjustments automatically. Throughout the product's lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance-free "Install and Forget" operation.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital dual technology (passive infrared [PIR] and acoustic) sensor
  • Non-volatile memory for sensor settings
  • 1,600 square-foot coverage area
  • Optional relay and photocell control
  • Optional Quick to Install (QTI) connector
  • UL and cUL listed
  • 5-year warranty

Product Details

General

Accessibility
  • Direct Access
  • BMS/BAS
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Off White
Environmental Conditions Indoor
Listings UL
Mounting Type Wall
Project Type
  • New Construction
  • Retrofit
Sensor Type Dual Technology
Space Planning
  • Single-Space Integrated
  • Stand-Alone Solutions
Technology Motion Sensing
Type
  • Controls
  • Sensors

Electrical Ratings

Connectivity Wired
Power Rating Low Voltage
Voltage Rating 24 VDC

Resources/Downloads

$(document).on('click', '[data-toggle="lightbox"]', function(event) { event.preventDefault(); $(this).ekkoLightbox(); });