text.skipToContent text.skipToNavigation

Controlled Receptacle

By Hubbell Control Solutions 
By Hubbell Control Solutions
The Hubbell Control Solutions (HCS) Duplex Receptacle is the latest addition to the HCS comprehensive offering for controlled devices. Featuring Hubbell’s exclusive and patented tamper-resistant mechanism, the unit is capable of controlling other receptacles downstream in the branch circuit. Hubbell offersthis innovative device in a wired control option. The series is designed to be automatically controlled by a low voltage signal from occupancy sensors or any other type of control capable of performing this task, such as a time-of-day control device. This controlled receptacle solution is fully compatible with existing systems.
  • Split or fully controlled 15A or 20A options
  • Downstream Branch Circuit Control
  • Permanent NEC 406.3 (E) Markings
  • UL498B SA Listed Receptacles with Integral Switching comply with Supplement SA
  • Fed Spec W596G
Add to List

Product Details

General

Color
  • Black
  • Brown
  • Gray
  • Green
  • Ivory
  • Light Almond
  • White
Listings UL
OEM Brand Name Hubbell Lighting Components
Type Controls

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number HCSREC-F-15A-WH UPC 640181728364 Product Description Featuring Hubbell's exclusive and patented tamper-resistant mechanism, the unit is cabable of controlling other receptacles downstream in the branch circuit. Check Inventory
Catalog Number HCSREC-F-20A-GY UPC 640181729262 Product Description Featuring Hubbell's exclusive and patented tamper-resistant mechanism, the unit is cabable of controlling other receptacles downstream in the branch circuit. Check Inventory
Catalog Number HCSREC-F-20A-WH UPC 640181729309 Product Description Featuring Hubbell's exclusive and patented tamper-resistant mechanism, the unit is cabable of controlling other receptacles downstream in the branch circuit. Check Inventory
Catalog Number HCSREC-S-15A-WH UPC 640181728296 Product Description Featuring Hubbell's exclusive and patented tamper-resistant mechanism, the unit is cabable of controlling other receptacles downstream in the branch circuit. Check Inventory
Catalog Number HCSREC-S-20A-WH UPC 640181728432 Product Description Featuring Hubbell's exclusive and patented tamper-resistant mechanism, the unit is cabable of controlling other receptacles downstream in the branch circuit. Check Inventory