text.skipToContent text.skipToNavigation


Lighting should be simple. Easy and intuitive to interact with, yet versatile enough to give you the freedom to choose. That is what Hubbell Lighting's SpectraSync™ technology is: intuitive, versatile and easy to install.

Your Space

Control your space based on the needs of the application, specific activities throughout the day and preferences of the occupants with three distinct SpectraSync™ Color Tuning Technologies.

Dim to Warm

Tunable White

Scheduled White

Your experience

Create your experience with the intuitive, not the intimidating.

SpectraSync™ technology operates on standard 0-10V dimming protocols with presets and scheduling for simplified configuration and commissioning.

Choose Your Technology

Click here to learn more

Choose Your Luminaires

Click here to learn more

Identify Control Strategy

Click here to learn more

Your day. Your life.

img
SpectraSync™ capitalizes on the innate, biophilic human need for the comfort derived through connection with familiar, natural environments, potentially leading to improved productivity and stress reduction. Our goal is to equip lighting professionals with the tools needed to implement human-centric strategies that promote wellness and balance.

Choose a space

2200K
Hospitality

Hospitality

2700K
Education

Education

2700K
Commercial

Commercial

Choose your technology

Dim to Warm

Dim to Warm mimics the familiar warming effect that occurs with traditional incandescent sources as they are dimmed. (Available with 2200K-3000K)

Tunable White

Tunable White offers you the ability to tailor correlated color temperature (CCT) to your personal preference, enhancing task visibility, material and colors and the aesthetics of the space. (Available with 2700K-5000K or 2700K-6500K)

Scheduled White

Scheduled White creates an environment that mimics the rhythm of natural light or follows an alternative user-defined schedule throughout the day, enhancing an occupant's mood and well-being. (Available with 2700K-5000K or 2700K-6500K)

Choose your luminaires

Hubbell Indoor Brands

LiteControl
Prescolite
Columbia Lighting

Identify Control Strategy

Hubbell Control Solutions' NX Distributed Intelligence™ lighting control system utilizes a Distributed Network Architecture (DNA) that connects intelligent devices to create a system with an unmatched level of reliability, scalability and simplicity.

  • Complete control solutions for applications using SpectraSync color tuning technology
  • Simplified installation with device auto-configuration and plug-n-play connectivity
  • Free Bluetooth® enabled mobile App for ease of configuration - Available for both iOS and Android devices
  • Intuitive App interface and user-friendly wall stations for precise control

NX Distributed Intelligence

NX Mobile App

NX Room Controllers

NX Wall Station

NX Occupancy Sensors

NX Daylight Sensor

NX Integrated Sensors

NX Area Controllers