text.skipToContent text.skipToNavigation

TD300

By Hubbell Control Solutions 
By Hubbell Control Solutions
With its aesthetically pleasing features, the TD300 combines style with functionality as it provides energy saving control of incandescent and fluorescent lighting, as well as certain motor loads such as fans, hot tub heaters and circulating pumps. The timer offers two presets for energy code compliance – two hour timing for Title 24 and IECC and 4 hour timing for ASHRAE 90.1. A timed override allows lights and HVAC (heating, ventilating and air conditioning) to remain on for a specified amount of time for after-hours cleaning crews. The TD300 is easy to install and can replace any wall switch.
  • Supports multiple timer intervals
  • Energy code presets for Title 24, IECC, and ASHRAE 90.1
  • Visual and audio turnoff warning
  • 3 Way and Multiple Way Switching
  • No Neutral Required
  • No Load Requirement

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color White
Environmental Conditions Indoor and Outdoor
Listings UL
OEM Brand Name Hubbell Lighting Components
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Technology Motion Sensing
Type Controls

Electrical Ratings

Connectivity Wired
Power Rating Line Voltage
Voltage Rating 120/277 V

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number TD300 UPC 640181700001 Product Description Digital Programmable Timer, 120/277 VAC, White Check Inventory