text.skipToContent text.skipToNavigation

IWSZP3P

by Hubbell Control Solutions 

The IWSZP3P is an automatic passive infrared wall switch occupancy sensor that provides excellent energy savings as well as reliable motion detection. The sensors' low profile housing design provides the perfect wall switch for applications including private offices, conference rooms, break rooms, lounges and storage areas. When a person enters the sensor's field of view, the IWSZP3P will automatically switch "ON" available lighting. The sensor will automatcially switch OFF lighting after a specific time period of no occupancy.

  • Zero Arc Point Switching
  • No minimum load requirement
  • Adjustable time delay and sensitivity
  • Built-in photocell
  • Walk test indicator
  • 120/277 VAC operation
  • UL and cUL listed
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color
  • White
  • Ivory
Construction Material - Main high-impact injection-molded plastic
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type 1 Gang Switch Box
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Technology Motion Sensing
Type Controls
Warranty Length 5 Year Limited Warranty

Electrical Ratings

Connectivity Wired
Power Rating Low Voltage
Voltage Rating 120/277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Stocked Items

Catalog Number UPC Product Description
Catalog Number IWSZP3PI UPC 640181100504 Product Description Passive Infrared Wall Switch Sensor, Auto ON / Auto OFF, 120/277VAC, 900 Sq. Ft., Ivory Check Inventory
Catalog Number IWSZP3PW UPC 640181100559 Product Description Passive Infrared Wall Switch Sensor, Auto ON / Auto OFF, 120/277VAC, 900 Sq. Ft., White Check Inventory