text.skipToContent text.skipToNavigation

IWSZPM

by Hubbell Control Solutions 

The IWSZPM is a Title 24 compliant, manual-on, passive infrared (PIR) wall switch occupancy sensor that provides excellent energy savings and reliable motion detection. The sensor's low-profile casing design provides the perfect wall switch for residential areas, such as bathrooms, garages, laundry rooms, utility rooms, and dining rooms. The IWSZPM's manual-on/automatic-off operation meets Title 24 guidelines for residential lighting, which require a person to manually turn on lighting and and a system to automatically turn off lighting during vacancy.

  • Title 24 compliant manual-on/auto-off operation
  • Zero Arc Point Switching
  • No minimum load requirement
  • Adjustable time delay and sensitivity
  • Walk test indicator
  • 120/277 VAC operation
  • UL and cUL listed
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color
  • White
  • Ivory
Construction Material - Main high-impact injection-molded plastic
Environmental Conditions Indoor
Listings
  • UL
  • cUL
Mounting Type 1 Gang Switch Box
Project Type
  • New Construction
  • Retrofit
Space Planning Stand-Alone Solutions
Technology Motion Sensing
Type Controls
Warranty Length 5 Year Limited Warranty

Electrical Ratings

Connectivity Wired
Power Rating Low Voltage
Voltage Rating 120/277 V

Certifications and Compliance

Industry Standard(s)
  • UL and cUL Listed
  • California Title 24 compliant

Stocked Items

Catalog Number UPC Product Description
Catalog Number IWSZPMI UPC 640181101105 Product Description Passive Infrared Wall Switch Sensor, Manual ON / Auto OFF, 120/277VAC, 900 Sq. Ft., Ivory Check Inventory
Catalog Number IWSZPMW UPC 640181101150 Product Description Passive Infrared Wall Switch Sensor, Manual ON / Auto OFF, 120/277VAC, 900 Sq. Ft., White Check Inventory