text.skipToContent text.skipToNavigation

NX In-Fixture Module - Offset

By Hubbell Control Solutions 

Collection Name:  NX Distributed Intelligence

By Hubbell Control Solutions
Collection Name:  NX Distributed Intelligence
The Hubbell Control Solutions NXFM series in-fixture module enables a complete control solution for a single luminaire.The in-fixture module incorporates a single relay for On/Off control as well as industry standard 0-10 volt continuous dimming control. A second dimming channel is provided enabling the module to also provide color temperature control in luminaires equipped with compatible dual LED arrays. The unique snap-in mounting tray design and offset flying leads provide a compact package that allows maximum flexibility for mounting the module within the luminaire housing.
  • Designed for installation within luminaire housing
  • Universal Voltage, 120-347V
  • Mounting tray with snap in/snap out feature
  • Space saving offset flying leads
  • Integral relay for On/Off control
  • Continuous dimming 0-10 volt control
  • Second dimming channel for variable color temperature
  • Compatible with SpectraSync™ enabled luminaires
  • Wireless programming via free Smart Device App
  • SmartPORT™ technology for plug-in control and radio options
  • Suitable for indoor and outdoor applications

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Blue
Controls - Applications
  • Commercial - Office
  • Commercial - Large Office/Open Area
  • Commercial - Conference Room
  • Automotive - Office
Environmental Conditions Indoor
Listings
  • UL
  • cUL
OEM Brand Name Hubbell Lighting Components
Project Type
  • New Construction
  • Retrofit
Space Planning Single Space Integrated
Technology
  • Dimming
  • SpectraSync™ Color Tuning
Type Controls

Certifications and Compliance

Industry Standard(s) cULus Listed

Stocked Items

Catalog Number UPC Product Description
Catalog Number NXFM-1R2D-O-UNV UPC 640181720030 Product Description NX Fixture Module 1 Relay 2 Dimmer Offset Leads Universal Voltage, 120-347V Check Inventory